Download document () of 20

NNP-4

Eaton B-Line series vibration isolation pads, Air conditioner, cooling towers, compressors, fans, 1/8" deflection, 200 lbs load cap, Oil-resistant neoprene, Non-skid, NNP type-ribbed neoprene vibration pad

General specifications

Product Name
Eaton B-Line series vibration isolation pads
Catalog Number
NNP-4
UPC
781011014056
Product Length/Depth
2 in
Product Height
0.375 in
Product Width
2 in
Product Weight
0.04 lb
Certifications
Not Applicable

Application and installation

Application
Air conditioner, cooling towers, compressors, fans

Other product information

Type
NNP type-ribbed neoprene vibration pad
Deflection
1/8"

Special features and ratings

Load capacity
200 lbs
Special features
Oil-resistant neoprene (non-skid)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.