Knowledge Search
Download document () of 20

P48G11B0512

5 kVA Mini Power Center 1PH 480-120/240, 80C Rise, NEMA 3R, 12 branch spaces

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11B0512
UPC
786680235481
Product Length/Depth
9.78 in
Product Height
26.31 in
Product Width
12.56 in
Product Weight
165 lb
Compliances
NAFTA
Certifications
UL Listed
IEEE Certified
ANSI
CSA Certified

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Mounting
Wall Mount
Tap size
2 at -5% FCBN
Type
Mini-power center
Wiring connection
M48G11D

Performance Ratings

Frequency rating
60 Hz
kVA
5 kVA
Kva Rating
5 kVA
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Volt ampere rating
5 kVA

Miscellaneous

Weathershield
Not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.