Download document () of 20

PDF23K0150E3XW

Power Defense Globally Rated 100% UL, Frame 2, Three Pole, 150A, 50kA/480V, PXR20 LSIG w/ CAM Link, ZSI & Relays, NonAl Line Load Term (PDG2X3T150)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDF23K0150E3XW
UPC
786689508791
Product Length/Depth
7.81 in
Product Height
6.13 in
Product Width
6.81 in
Product Weight
5 lb
Compliances
Contact Manufacturer

Product specifications

Type
Power Defense

Export product specification