Download document () of 20

PDG1X3TA1256W

Eaton molded case circuit breaker accessory terminal, PDG1 Multi-wire Terminal (Al) 125 amps, (6) AWG 14-6, 3 poles

General specifications

Product Name
Eaton molded case circuit breaker accessory terminal
Catalog Number
PDG1X3TA1256W
UPC
786689164980
Product Length/Depth
7 in
Product Height
3 in
Product Width
5 in
Product Weight
0.45 lb

Product specifications

Wire size
(6) AWG 14-6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.