Eaton Power Defense DIN rail adapter, molded case circuit breaker accessory,Three/four-pole, Frame J-K, Frame 1
| Product Name |
Eaton Power Defense DIN rail adapter
|
| Catalog Number |
PDG1XDIN34P
|
| UPC |
786689165369
|
| Product Length/Depth |
6 in
|
| Product Height |
0.25 in
|
| Product Width |
4.3 in
|
| Product Weight |
0.3 lb
|
| Compliances |
Contact Manufacturer
|
| Frame size |
Frame J-K
|
| Frame |
1
|
| Number of poles |
Four-pole
Three-pole |
| Type |
DIN Rail adapter
|