Knowledge Search
Download document () of 20

PV-125A-1XL-15

Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-1XL-15
UPC
051712374279
EAN
5996516000656
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
125 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV
Pre arc (I2T)
1950
Watt losses
52 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-1XL-15
Fuse indicator
Top fuse status indicator
Fuse size
1XL
Fitted with:
Blade with top indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.