Knowledge Search
Download document () of 20

PV-160A-1XL-B-15

Eaton Bussmann series photovoltaic fuse 100A 1500V 1XL PV

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160A-1XL-B-15
UPC
051712374309
EAN
5996516000991
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
395 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
160 A
Voltage rating
1500 Vdc
Interrupt rating
33 kAIC
Class
Class gPV
Pre arc (I2T)
4200
Watt losses
58 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-1XL-B-15
Fuse indicator
Centre fuse status indicator
Fuse size
1XL
Fitted with:
Side indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.