Knowledge Search
Download document () of 20

PV-160ANH1

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160ANH1
UPC
051712372282
EAN
5027590505567
Product Length/Depth
137 mm
Product Height
68 mm
Product Width
134 mm
Product Weight
412 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
160 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
5200
Watt losses
27.5 W

Product specifications

Application
Photovoltaic systems, inverters
Fuse type
PV-ANH1
Fuse indicator
Combination fuse status indicator
Fuse size
NH1
Fitted with:
Blade without bolt holes

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.