Knowledge Search
Download document () of 20

PV-200A-2XL-3B

Eaton Bussmann series photovoltaic fuses, Bolted, inverters, solar app, 200 A, 1000 V

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200A-2XL-3B
UPC
051712631945
EAN
5027590409759
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
200 A
Voltage rating
1000 Vdc
Interrupt rating
33 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic systems, inverters, solar applications
Fuse type
PV-2XL-3B
Fuse indicator
Non Indicating
Fuse size
2XL
Fitted with:
Blade with bolt holes

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877