Knowledge Search
Download document () of 20

PV-315AF3

Eaton Bussmann series photovoltaic fuses, 315 A, 1000 Vdc, Size 3, 49 Watt

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-315AF3
EAN
5027590330213
Product Length/Depth
76 mm
Product Height
91.4 mm
Product Width
92 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
IEC 60269
UL 2579

Electrical rating

Amperage Rating
315 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
27000
Watt losses
49 W

Product specifications

Application
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-AF3
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Bolt fixing

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877