Knowledge Search
Download document () of 20

PV-32A14LF10F

Eaton Bussmann series Fuse-link, high speed, 32 A, DC 1300 V, 14 x 85 mm, gPV, IEC, UL, 10 mm fixing

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-32A14LF10F
UPC
051712377348
EAN
5027590506083
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
32 A
Voltage rating
1300 Vdc
Interrupt rating
10 kAIC
Class
Class gPV
Pre arc (I2T)
105
Watt losses
10.4 W

Product specifications

Application
Photovoltaic strings
Fuse type
PV-A14LF10F
Fuse indicator
Non Indicating
Fuse size
14 x 85 mm
Fitted with:
With 10 mm fixings

Compatible fuse holder

Suitable for
CHPV15L85 Fuse holder

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877