Knowledge Search
Download document () of 20

PV-3A14LF

Eaton Bussmann series 3 AMP 1500V DC SOLAR FERRULE FUSE - LF

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-3A14LF
UPC
051712525572
EAN
5027590506182
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
3 A
Voltage rating
1500 V
Interrupt rating
10 kAIC

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877