Download document () of 20

QC3020H

Eaton Quicklag Type QC Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,20 A,10 kAIC,Three-pole,240 V,Thermal-magnetic,QC,Non-interchangeable

General specifications

Product Name
Eaton QC thermal magnetic circuit breaker
Catalog Number
QC3020H
UPC
786679240069
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
20 A
Voltage rating
240 V - 240 V
Trip Type
T268
Circuit breaker type
QC
Options
Non-interchangeable
Interrupt rating
10 kAIC
Number of poles
Three-pole
Type
Industrial circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.