Download document () of 20

RS200PH

Fuse accessory, Fuse-holder, low voltage, 200 A, AC 690 V, BS88/B2, 1P, BS, front/back stud connected, black, fuse-links TF DD M09-660, BS88-2, IEC 60269-2, IP20

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS200PH
UPC
051712392570
EAN
5996516025048
Product Length/Depth
69.9 mm
Product Height
231.7 mm
Product Width
215.9 mm
Product Weight
2182 g
Compliances
Contact factory

Product specifications

Amperage Rating
200 A
Connection type
Connector M12
Features
Halogen free
Number of poles
Single-pole
Fitted with:
One back stud
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
DD
TF
Accessories
RS20LOCK, RS20RED
Color
Black
Bus-mounting type
No
Connection
Front/back stud connected
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification