Download document () of 20

RS63H

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS, front connected, black, fuse-links TIS BAO K07-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS63H
UPC
051712390897
EAN
5027590507004
Product Length/Depth
75.4 mm
Product Height
109 mm
Product Width
34.9 mm
Product Weight
322.3 g
Compliances
Contact factory

Product specifications

Amperage Rating
63 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
BAO
TIS
Accessories
RS63LOCK, RS63RED
Bus-mounting type
No
Connection
Front Connected
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification