Download document () of 20
We make what matters work*

RT2R-RT
Model code: RTECH MR ROUND TRIM

Eaton Roundtech Medium Recessed. Round Trim

General specifications

Product Name
Eaton RoundTech MR recessed emergency luminaire
Catalog Number
RT2R-RT
Model Code
RTECH MR ROUND TRIM
EAN
3660191812614
Product Length/Depth
110 mm
Product Height
17 mm
Product Width
110 mm
Product Weight
0.022 kg
Compliances
CE marking
Certifications
CE

Product specifications

Color
White
Type Of Accessory
Decor element
Material
Plastic
Diameter
110 mm
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.