Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, back stud connected, green, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
SC20PGN
|
| UPC |
051712419437
|
| EAN |
5027590508827
|
| Product Length/Depth |
25 mm
|
| Product Height |
87 mm
|
| Product Width |
71 mm
|
| Product Weight |
94.8 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
20 A
|
| Connection type |
Other
|
| Features |
Halogen free
|
| Number of poles |
Single-pole
|
| Fitted with: |
Two back studs
|
| Voltage rating at AC |
550 V a.c.
|
| Fuse type |
SSD
|
| Color |
Green
|
| Bus-mounting type |
No
|
| Connection |
Back stud connected
|
| Construction size |
Other
|
| Mounting method |
Screw-on
|
| Type |
fuse accessory
|
| Application |
general industrial applications
|
| Model |
Safeclip
|