Download document () of 20

SDL-1
Model code: Neutral Link 1# SILVER

Eaton Bussmann series NH bases neutral link, 690V, 250A, Non Indicating, Silver

General specifications

Product Name
Eaton Bussmann series low voltage NH solid link
Catalog Number
SDL-1
Model Code
Neutral Link 1# SILVER
UPC
051712485944
EAN
5027590321952
Product Length/Depth
135 mm
Product Height
50 mm
Product Width
20 mm
Product Weight
169 g
Compliances
Contact factory

Product specifications

Amperage Rating
250 A
Color
Silver
Fuse indicator
Non-indicating
Quantity
3
Voltage rating
690 V

Export product specification