Eaton Bussmann series low voltage D0 single pole fuse base, LV, 25 A, AC 500 V, D2, 1P, IEC
| Product Name |
Eaton Bussmann series low voltage D0 single pole fuse base
|
| Catalog Number |
SFPRD27
|
| EAN |
5027590510882
|
| Product Length/Depth |
80 mm
|
| Product Height |
24 mm
|
| Product Width |
40 mm
|
| Product Weight |
10.2 g
|
| Compliances |
CE
|
| Number of poles |
Single-pole
|
| Type of accessory |
Base unit cover
|
| Construction size |
DII
|
| Type |
Fuse accessory
|
| Application |
E27
|