Download document () of 20

SM20M1S31

Male stamped and formed crimp contact, size #16, on a reel, Gold and Nickel plating; SM20M1S31

General specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SM20M1S31
Product Length/Depth
28 mm
Product Height
2.7 mm
Product Width
3.5 mm
Product Diameter
2.7 mm
Product Weight
0.4 g

Product specifications

Environmental conditions
RoHS
REACH
Contact gender
Pin (Male)
Contact plating
Gold on active part, Nickel on rear part
Contact size
16 AWG
Contact type
Crimp
Packaging type
Reeled
Wire size (AWG) - max
20 AWG
Wire size (AWG) - min
22 AWG
Manufacturing process
Stamped and formed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.