Download document () of 20

SMS12GE5

Right angle boardmount with female PCB contacts; SMS12GE5

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12GE5
Product Length/Depth
29.5 mm
Product Height
17.2 mm
Product Width
35.2 mm
Product Weight
14.1 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB 90°
Coupling type
Push-Pull
Degree of protection
IP30
Layout
12
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.