Download document () of 20

SMS2GE3

Straight boardmount with female PCB contacts; SMS2GE3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS2GE3
Product Length/Depth
13.4 mm
Product Height
11 mm
Product Width
5.9 mm
Product Weight
2.74 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
2
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
2
Number of cavity #16
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.