Download document () of 20

SN528-1 1/4ZN

Eaton B-Line series stud nut with spring, 0.85" H x 1.25" L x 1.31" W, Steel material, Electro-plated, 3/8”-16 bolt, Stud nut with spring

General specifications

Product Name
Eaton B-Line series stud nut with spring
Catalog Number
SN528-1 1/4ZN
UPC
781011413736
Product Length/Depth
1.25 in
Product Height
0.85 in
Product Width
1.31 in
Product Weight
0.132 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Type
Stud nut with spring

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.