Product Name |
Eaton SAFEPATH accessory
|
Catalog Number |
SP-KEY
|
UPC |
786697036910
|
Product Length/Depth |
2 in
|
Product Height |
10 in
|
Product Width |
10 in
|
Product Weight |
0.05 lb
|
Compliances |
Not Applicable
|
Certifications |
IEC 60529
CSFM FM NFPA 72 2016 UL 50 13th edition- October 2020 UL 50E 3rd edition- October 2020 UL464 11th edition: CAN/ULC S525 5th edition- May 2023 UL1480 7th edition: CAN/ULC S541 5th edition- May 2023 UL1638 6th edition: CAN/ULC S526 5th edition- April 2023 |