Download document () of 20

SRW6USM

SmartRack 6U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRW6USM
UPC
037332282705
Product Length/Depth
13.9 in
Product Height
26.6 in
Product Width
39.05 in
Product Weight
99.8 lb
Compliances
RoHS
EIA-310-E

Product specifications

Color
Black
Package contents
  • SRW6USM SmartRack 6U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure
  • (12) M6 screws
  • (12) M6 cage nuts
  • (12) M6 cup washers
  • (12) 12-24 screws
  • Removable mounting plate
  • (4) Mounting plate screws
  • (2) Keys
  • Owner’s manual
Input Plug Type
NEMA 5-15P
Input Nominal Voltage
120 VAC
120V 50/60 Hz
Product Features
IP20 Rated
Rack Depth
Shallow
Product Highlights
Doors and side panels lock securely to help prevent damage, tampering or theft
Ships fully assembled for immediate wall-mounting with user-supplied hardware
Provides physical equipment and media security required for PCI DSS compliance
Equipment mounts sideways within the 6U rack to efficiently use limited space
Flow-through ventilation keeps equipment cool to maintain top performance
Rack Height
6U
Degree of Protection
IP20 Rated
Maximum Device Depth
29.4 Inch
Number Of Vertical Mounting Rails
4
Minimum Device Depth
3 in
Grounding Details
Front and back door frames
Weight Capacity stationary
250 Pound
Nominal Input Voltage Description
120V 50/60 Hz
Module Rack Type
Small Enclosure

Export product specification