Knowledge Search
Download document () of 20

STAC 1ST

Eaton Crouse-Hinds series Myers drain plug, Aluminum, 1/2", For knockouts

General specifications

Product Name
Eaton Crouse-Hinds series Myers drain plug
Catalog Number
STAC 1ST
UPC
784731102904
Product Length/Depth
1.43 in
Product Height
1.43 in
Product Width
0.75 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Material
Aluminum
Special features
For knockouts

Export product specification