Knowledge Search
Download document () of 20

STD2

Eaton Bussmann series low voltage british standard fuse, 2A, AC 240 V, 12 x 47 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
STD2
UPC
051712841313
EAN
5027590512596
Product Length/Depth
47 mm
Product Height
12 mm
Product Width
13 mm
Product Weight
10.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Export product specification