Knowledge Search
Download document () of 20

STN0.25(400/230)

Eaton, IEC, industrial control transformer, STN0.25(400/230)

General specifications

Product Name
Eaton Type STN industrial control transformer
Catalog Number
STN0.25(400/230)
EAN
4015082049805
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
6.5 in
Product Weight
6.87 lb
Compliances
CSA
Certifications
Contact Manufacturer

Physical Attributes

Design
STN

Performance Ratings

Primary voltage
400 V
Volt ampere rating
250 VA
Phase
Single-phase
Secondary voltage
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.