Download document () of 20

STS-IDI

RS485 serial card for gas detectors

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
STS-IDI
EAN
8054934908606
Product Length/Depth
40 mm
Product Height
10 mm
Product Width
20 mm
Product Weight
150 g
Certifications
CE marking

Product specifications

Type of accessory/spare part
Address card
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Current supply
Other
Suitable for wall mounting
No
Suitable for ceiling mounting
No
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.