Download document () of 20

TD2-IP20
Model code: NH2 IP20 Triple Pole Protection kit

Eaton Bussmann series low voltage NH IP protection kit, Three-pole, 400 A, NH2, IP20, Fuse Holder, 690 V a.c., NH2, Fitted with shrouds, fuse covers, phase barriers and ganging links, IP20

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD2-IP20
Model Code
NH2 IP20 Triple Pole Protection kit
UPC
051712371728
Product Length/Depth
223 mm
Product Height
79 mm
Product Width
188 mm
Product Weight
648 g
Compliances
CE
Certifications
IEC
IEC/EN 60269-1

Product specifications

Number of poles
Three-pole
Type of accessory
Other
Fitted with:
shrouds, fuse covers, phase barriers and ganging links
Voltage rating at AC
690 V a.c.
Rated current (gl/gG) - max
400 A
Product category
Fuse accessory
Rated operating voltage (Ue) at AC - max
690 V
Construction size
NH2
Degree of protection
IP20
Voltage rating
690 V
Type
Fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.