Knowledge Search
Download document () of 20

TEF426-0010
Model code: TEF426.10VG.16.S.P.-.FS.7.-.-.O

Eaton TEF Return-Line Filter, TEF426.10VG.16.S.P.-.FS.7.-.-.O, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)

General specifications

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF426-0010
Model Code
TEF426.10VG.16.S.P.-.FS.7.-.-.O
Product Length/Depth
171.36 mm
Product Height
434.01 mm
Product Width
190 mm
Product Weight
2.59 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Connection type
1 1/2" SAE/ANSI flange
Filter type
Return filter
Material
Aluminium
Retention rating
10.0 µm
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.