Knowledge Search
Download document () of 20

TP7268

Eaton Crouse-Hinds series weatherproof toggle switch cover, Aluminum, Two-gang, Earless recessed switches

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover
Catalog Number
TP7268
UPC
786189072686
Product Length/Depth
4.63 in
Product Height
1.28 in
Product Width
4.56 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Two-gang
Material
Aluminum
Used with
Earless recessed switches

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.