Knowledge Search
Download document () of 20

TP7300

Eaton Crouse-Hinds series weatherproof lamp holder cover, Gray, Die cast aluminum, (1) 1/2" outlet holes, 4" round

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof lamp holder cover
Catalog Number
TP7300
UPC
786189073003
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
0.56 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Size
4"
Outlet holes
(1) 1/2 in
Color
Gray
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.