Eaton Bussmann series low voltage british standard fuse, 630A, AC 660 V, DC 450 V, V88/C2, 74 x 210 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TTM630
|
EAN |
5027590514569
|
Product Length/Depth |
210 mm
|
Product Height |
75 mm
|
Product Width |
75 mm
|
Product Weight |
1082 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |