Download document () of 20

U042-030

USB 2.0 A to B Active Repeater Cable (M/M), 30 ft. (9.14 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U042-030
UPC
037332206947
Product Length/Depth
10.5 in
Product Height
0.5 in
Product Width
9.05 in
Product Weight
0.7 lb
Compliances
RoHS
CE Marked
FCC Compliant

Product specifications

Relative Humidity
5% to 95% RH, Non-Condensing
Cable Jacket Color
White
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Allows a USB-B device to be located up to 30-ft. (9.14 m) from computer
Backward compatible with previous USB generations
Premium foil and braid shielding protects against EMI/RFI line noise
Delivers up to 150mA of power to connected USB-B device
Supports USB 2.0 data transfer rates up to 480 Mbps
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
28.4° to 125.6°F (-2° to 52°C)
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
0.6
Cable Type
Active
Material
PVC
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB-A
USB A (male)
USB B (male)

Export product specification