Download document () of 20

U330F-30M-G1

USB 3.2 Gen 1 CL3-Rated Fiber Active Optical Cable (AOC) - Extension/Repeater, A M/F, Black, 30 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330F-30M-G1
UPC
037332260390
Product Length/Depth
9.25 in
Product Height
2.56 in
Product Width
9.65 in
Product Weight
2.21 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
ICES
NOM

Product specifications

Application
  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 30 meters to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing extension cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
CL3
Cable Jacket Color
Black
Connector Color
Light gray
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
CL3-rated PVC cable jacket meets required standards for commercial in-wall installation
Slim, flexible cable easily installs around corners and through hard-to-reach areas
Fiber optic construction ideal for long-distance connections not supported by copper
Adds 30 m (98 ft.) to your existing connection to provide flexibility in placing devices
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Contact Plating
Gold
Power Source Type
USB
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 3.x
Data Transfer Rate
5 Gbps
Cable Length
98.4 Foot
Cable Outer Diameter (OD)
4.6mm
Cable Type
Active
Material
PVC + Zinc Alloy
Wire Gauge (AWG)
24
Cable Length Range
50ft and up (15M and up)

Export product specification