Download document () of 20

UT010JC

Long metal cable gland with strain relief nut, size 10; UT010JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT010JC
Product Length/Depth
60.5 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
61.02 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
10
Cable diameter - max
6 mm
Cable diameter - min
3 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.