Metal shrink boot adaptor for UTO Series, size 12; UT012AD
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT012AD
|
Product Length/Depth |
24.7 mm
|
Product Height |
24 mm
|
Product Width |
24 mm
|
Product Weight |
6 g
|
Fitted with: |
Shielding
|
Environmental conditions |
RoHS
REACH Flammability rating UL94 V0 |
Backshell angle |
Straight
|
Backshell type |
Shrink Boot Adapter
|
Shell size |
12
|