Download document () of 20

UT022AC

Metal cable clamp with strain relief backshell, size 22; UT022AC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT022AC

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
22
Cable diameter - max
19.3 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.