Download document () of 20

UT024AC

Metal cable clamp with strain relief backshell, size 24; UT024AC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT024AC

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
24
Cable diameter - max
20.6 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.