Download document () of 20

UTA-1

Eaton Wheelock UTA telephone alert, no lettering

General specifications

Product Name
Eaton Wheelock UTA telephone alert
Catalog Number
UTA-1
UPC
786697263385
Product Length/Depth
2.9 in
Product Height
5.46 in
Product Width
4.25 in
Product Weight
0.731 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL standard 1950
IC
DOC
CSA
Sound patterns
Single chime
Horn
Bell
Vibrating chime
Sound level (dBA)
Horn-104dB/Bell-100dB/Vibrating chime-97dB/Single chime-96dB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.