Download document () of 20

UTG10ST

Plastic cable gland, for UTG Series, size 10; UTG10ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG10ST

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Shell size
10
Cable diameter - max
6 mm
Cable diameter - min
2 mm

Export product specification