Download document () of 20

UTG12ST

Plastic cable gland, for UTG Series, size 12; UTG12ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG12ST

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Shell size
12
Cable diameter - max
7 mm
Cable diameter - min
3 mm

Export product specification