Download document () of 20

UTG622DCG

Plastic sealed plug dustcap, size 22; UTG622DCG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG622DCG

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Coupling type
1/3 Bayonet
Shell size
22
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.