Download document () of 20

UTS18DCGE

Square flange receptacle sealing cap, size 18, for UTS receptacle; UTS18DCGE

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS18DCGE
Product Length/Depth
128 mm
Product Height
42 mm
Product Width
42 mm
Product Weight
19 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
18

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.