Download document () of 20

UTS1JC18MPN

Plastic in line receptacle, with cable gland backshell, 1 fiber contacts, IP68/69K; UTS1JC18MPN

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1JC18MPN
Product Length/Depth
122 mm
Product Height
42 mm
Product Width
42 mm
Product Weight
53.5 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)

Product specifications

Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
Flammability rating UL94 V0
REACH
RoHS
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Fiber Optic
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
MPO
Shell material
Plastic
Shell size
18
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
1
Salt spray
500 hour

Export product specification