Yellow coding ring, size 12, for UTS plug; UTS612CCRY
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS612CCRY
|
| Product Length/Depth |
1 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Diameter |
21 mm
|
| Product Weight |
1 g
|
| Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
| Shell size |
12
|