Download document () of 20

UTS6FC1412S

Plastic plug, with conduit adapter, for 12 female contacts, IP68/69K; UTS6FC1412S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC1412S
Product Length/Depth
61 mm
Product Height
34.4 mm
Product Width
34.6 mm
Product Weight
33.34 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)

Product specifications

Current rating
10 A UL
10 A IEC
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against basic bath
Test current
10 A UL
10 A IEC
7 A CSA
Test voltage
600 V CSA
63 V IEC
600 V UL
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
12
Plug type
Straight Plug
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.