Yellow coding ring, size 10, for UTS receptacle; UTS710CCRY
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS710CCRY
|
Product Length/Depth |
1 mm
|
Product Height |
14.3 mm
|
Product Width |
14.3 mm
|
Product Diameter |
14.3 mm
|
Product Weight |
1 g
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
Shell size |
10
|