Download document () of 20

UTS718MPN

Plastic jam nut receptacle, without backshell, 1 fiber contacts, IP68/69K; UTS718MPN

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS718MPN
Product Length/Depth
40.4 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
14.8 g
Compliances
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
Environmental resistance
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against acid bath
Resistant against gasoline
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against basic bath
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Fiber Optic
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
MPO
Shell material
Plastic
Shell size
18
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
1
Nut material
Aluminium
Salt spray
500 hour

Export product specification